Knowledge Search
Download document () of 20
We make what matters work*

271525
Model code: NZM3-XCI48-TVD

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=750x375x275mm, for NZM size 4, TVD

General specifications

Product Name
Eaton xEnergy Safety Ci MCCB enclosure
Catalog Number
271525
EAN
4015082715250
Product Length/Depth
275 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
13.539 kg
Compliances
IEC
RoHS conform
Model Code
NZM3-XCI48-TVD

Delivery program

Type
xEnergy Safety Ci
Model
Surface mounting
Accessory/spare part type
Others
Number of poles
Three-pole/Four-pole

Technical Data - Electrical

Rated uninterrupted current (Iu) at max. cross section
≤ 400 A

Technical Data - Mechanical

Enclosure
CI48-250
Enclosure material
Plastic
Frame
NZM3
Degree of protection
IP65
Other
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks. Additionally with cover interlock.

Additional information

Fitted with:
Standard, black/gray
Transparent cover
Special features
With door coupling rotary handle Complete with all required functional parts
Used with
xEnergy Safety Ci
NZM3(-4), PN3(-4), N(S)3(-4)

Export product specification