Download document () of 20

302528
Model code: GAU5-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, flush mounting, 5-row for KLV-UP

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
302528
EAN
9010238161856
Product Length/Depth
30.5 mm
Product Height
637.5 mm
Product Width
274 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
GAU5-KLV

Delivery program

Type
  • KLV Accessories
  • KLV energy
  • Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Additional equipment
Used with
KLV Accessories
Accessory consideration
Spare parts
KLV energy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.