Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 100 Amps,120 kA Breaking capacity, class aM, with striker, compatible with a CH22 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C22M100S
|
| EAN |
5027590495653
|
| UPC |
051712666879
|
| Product Length/Depth |
22 mm
|
| Product Height |
22 mm
|
| Product Width |
58 mm
|
| Product Weight |
55.9 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269
|
| Model Code |
CYL FUSE >STR >22 x 58 100A AM 500V AC
|
| Amperage Rating |
100 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Utilization category |
aM (switchgear protection)
|
| Suitable for |
CH22 Modular fuse holder
|