Download document () of 20

EBP-1703I
Model code: Easy Battery+ product AO

Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 6 x 12 V / 9 Ah, for 5PX G2 EBM, 9PX, 9PX EBM

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EBP-1703I
EAN
3553340800443
Product Length/Depth
310 mm
Product Height
110 mm
Product Width
210 mm
Product Weight
16.56 kg
Certifications
CE
Model Code
Easy Battery+ product AO

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
72 V
Current/amperage rating
72 VA
Battery quantity
6
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.