Download document () of 20

NGI-U16

16-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U16
UPC
037332265852
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
1.98 lb
Compliances
CE Marked
IEEE Certified
FCC Compliant
REACH
RoHS

Product specifications

Type
  • Fanless
  • Unmanaged Industrial Gigabit Ethernet Switch
Features
Flex Center
Application
Expand reliable Gigabit Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Package Contents
NGI-U16 16-Port Unmanaged Industrial Gigabit Switch
Owner's manual
DIN rail-mounting clip (pre-installed)
Product Features
MAC Auto Learning
TAA Compliant
Industrial Grade
Auto MDI/MDIX Crossover Detection
Product Highlights
Industrial-grade switch supports operating temperature range of -40° to 167°F
Plug-and-play operation with no software or configuration required before use
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
16 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
16
Features
Flex Center
Power consumption - max
12 W
Power Consumption Detail
12
PoE Power Budget (Watts)
0
PoE Supported Ports
0
Ports Detail
16x 10/100/1000BASE-T
Voltage Compatibility (VDC)
12-48
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal casing
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 1.5A DC. The device power shall be supplied by LPS (Limited Power Source)
Network Compatibility Details
Auto-negotiable
Led Indicator
1- Power ON/OFF(Green), 2- 1000(Green) for Ethernet speed 1000Mbps, 3- LNK/ACT(Green) for data Transmitting/Receiving
SFP Uplink Ports
0
SFP Uplink Ports Detail
NA
Switching Capacity
32Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
TAA Compliance
Yes
Network Switch Ports
10/100/1000 (RJ45)

Export product specification