Neutral link, low voltage, 100 A, AC 690 V, BS88, BS, copper
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
P110154-10
|
| EAN |
5027590317535
|
| UPC |
051712688055
|
| Product Length/Depth |
19.1 mm
|
| Product Height |
1.6 mm
|
| Product Width |
109.5 mm
|
| Product Weight |
0.001 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
BS88
|