Download document () of 20

ST-PL4-ESP

Eaton 4-channel extension card to expand the ST-PL4

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
ST-PL4-ESP
EAN
8054934908477
Product Length/Depth
90 mm
Product Height
107 mm
Product Width
110 mm
Product Weight
1.1 kg
Certifications
CE marking

Installation

Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.