Download document () of 20

041643
Model code: WW2-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, horizontal, L=150mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile horizontal
Catalog Number
041643
EAN
4015080416432
Product Length/Depth
150 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
WW2-ID

Delivery program

Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Model
Other
Color
Other

Technical Data - Mechanical

Unit type
Single unit
Surface finishing
Galvanized C section
Material
Steel
Number of 125 mm grid spacings
2
Profile shape
Horizontal section

Additional information

Functions
Distribution board assembly
RAL-number
0
Special features
Order fixing screws seperately
Used with
For wall-mounting distribution system
For wall-mounting distribution system supported on the floor
Section for mounting frame
Ci insulated enclosure
Distribution board assembly

Export product specification