Download document () of 20

114828
Model code: BPZ-MPL500-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=500x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114828
EAN
4015081142286
Product Length/Depth
1100 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
11.4 kg
Compliances
RoHS conform
Model Code
BPZ-MPL500-1200

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification