Download document () of 20

143996
Model code: EPTS7-0250

EPTS7-0250. Mounting rail 35x7.5mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143996
EAN
4015081405305
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
245 mm
Product Weight
0.103 kg
Compliances
RoHS conform
Model Code
EPTS7-0250

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Support rail

Export product specification