Download document () of 20

170L9877

Fuse-link, high speed, 500 A, AC 1500 V, Size 3, 74 x 92 x 242 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9877
EAN
5027590440400
Product Length/Depth
168 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
236.8 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
500 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1500 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification