Download document () of 20

173586
Model code: BPZ-DMT-600/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=2030x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173586
EAN
4015081699933
Product Length/Depth
60 mm
Product Height
2027 mm
Product Width
566 mm
Product Weight
17.5 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/20-P

Product specifications

Type
Additional equipment
Features
Version as glazed door
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP55
NEMA Other
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification