Download document () of 20
We make what matters work*

174166
Model code: LOCK-KIT-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Cylindrical lock insert for IKA

General specifications

Product Name
Eaton xComfort IKA lock set
Catalog Number
174166
EAN
4015081706280
Product Length/Depth
20 mm
Product Height
29 mm
Product Width
20 mm
Product Weight
0.015 kg
Compliances
RoHS conform
Model Code
LOCK-KIT-IKA

Product specifications

Used with
Lock with 2 spare keys
IKA standard distribution board
Accessory consideration
IKA industrial distribution board
IKA professional distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.