Download document () of 20

183943
Model code: IZMX-CAS403-2000-1

Eaton Moeller series IZMX/INX - ACB. Cassette 2000A, IZMX403 without control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183943
EAN
4015081782703
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform
Model Code
IZMX-CAS403-2000-1

Delivery program

Type
Accessory
Number of poles
Three-pole
Amperage Rating
2000 A
Nominal current
2000 A
Features
Version as built-in device
Special features
  • Equipment supplied: arcing chamber cover
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.
Used with
IZMX40…3-…W
INX40…3-…W
Three-pole

Technical Data - Electrical

Electrical connection type of main circuit
Rail connection

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.