Download document () of 20

193457
Model code: KSV6-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Cable anchoring rail, L = 750 mm for Ci distribution board

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
193457
EAN
9010238024083
Product Length/Depth
750 mm
Product Height
15 mm
Product Width
30 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
KSV6-CI

Delivery program

Type
  • Accessory
  • Distribution board assembly
  • xEnergy Safety Ci
Model
Other
Accessory/spare part type
Cable anchoring rails
Color
Other

Technical Data - Mechanical

Material
Metal
Number of 125 mm grid spacings
6

Additional information

Functions
Distribution board assembly
RAL-number
7001
Used with
Cable NWS-K/AC clamps ...
xEnergy Safety Ci
Distribution board assembly
Accessory

Export product specification