Download document () of 20

196091
Model code: XLSD4R146

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges right, HxW = 1400 x 600mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196091
EAN
9008790952548
Product Length/Depth
27 mm
Product Height
1340 mm
Product Width
592 mm
Product Weight
17.75 kg
Compliances
RoHS conform
Model Code
XLSD4R146

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.