Download document () of 20

24FDMSJ16

Eaton Bussmann series medium voltage DIN fuse, 16 A, AC 24 kV, 2", 51 x 442 mm, fullrange, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
24FDMSJ16
EAN
5027590468978
UPC
051712844338
Product Length/Depth
442 mm
Product Height
53.5 mm
Product Width
51 mm
Product Weight
2200 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC Rated

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
16 A
Fuse indicator
With Striker
Fuse size
51 x 442 mm
Breaking capacity
35.5 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class full-range
Barrels
1
Element
Silver
Pre arc (I2T)
8.2 x 100
Resistance
118 Ohms
Watt losses
39 W
Fuse diameter
51 mm
Interrupt rating
35.5 kAIC
Construction size
51 x 442 mm
Mounting method
Clip-in
Packaging type
Standard
Voltage rating
24 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
FDMSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.