Photo is representative
Download
Z-TS63/3. Tariff switch, 63A, 3 p, 50-63 A
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
266862
|
| EAN |
4015082668624
|
| Product Length/Depth |
80 mm
|
| Product Height |
75 mm
|
| Product Width |
54 mm
|
| Product Weight |
0.366 kg
|
| Compliances |
CE Marked
RoHS conform |
| Model Code |
Z-TS63/3
|
| Actuator type |
Rocker lever
|
| Switch off technique |
Magnetic
|
| Adjustment range short-term delayed short-circuit release - min |
50 A
|
| Adjustment range undelayed short-circuit release - max |
63 A
|
| Adjustment range undelayed short-circuit release - min |
50 A
|
| Overload release current setting - max |
63 A
|
| Overload release current setting - min |
50 A
|
| Rated operating voltage (Ue) - max |
400 V
|
| Rated operating voltage (Ue) - min |
400 V
|
| Fitted with: |
Thermal protection
|
| Degree of protection |
IP20
|
| Device construction |
Complete device in housing
|
| Electrical connection type of main circuit |
Screw connection
|
| Number of poles |
Three-pole
|
| Power loss |
16.4 W
|