Download document () of 20

640476FULL-0307

Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Green lens, Deep white (FW) base (FL/SV/GL/W/D/SWITCH 24V)

General specifications

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640476FULL-0307
EAN
4015081800582
Product Length/Depth
121 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.33 kg
Compliances
EN

Product specifications

Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.068 A
Power
1.63 W
Lens color
Green
Lamp type
Xenon
Sound output
110 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.068 mA
Alarm current - min
0.058 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
Light color
Green
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.