Download document () of 20

JBXHH2G12FSNDSR

Front mount extended receptacle, IP68, size 2, 12 female contacts; JBXHH2G12FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G12FSNDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
19.45 g
Compliances
UL 1977

Export product specification