Download document () of 20

LR75M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LR shape, SnapPack pre-assembled body and integral gasket cover, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LR75M CG
UPC
662277002547
Product Length/Depth
5.37 in
Product Height
2.25 in
Product Width
1.7 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
SnapPack pre-assembled body and integral gasket cover
Material
Malleable iron
Trade size
3/4"
Shape
LR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.