Knowledge Search
Download document () of 20

TSW210-0215
Model code: TSW210.250G.-.B.-.-.G.6.-.-.-

Eaton TSW Tank Mounted Suction Filter, TSW210.250G.-.B.-.-.G.6.-.-.-, 250 G, Stainless steel wire mesh (G), Non-bypass

General specifications

Product Name
Eaton TSW Tank Mounted Suction Filter
Catalog Number
TSW210-0215
Product Length/Depth
160 mm
Product Height
307 mm
Product Width
110 mm
Product Weight
2.3 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
TSW210.250G.-.B.-.-.G.6.-.-.-

Product specifications

Connection type
G 1 1/4" threaded
Filter type
Tank top filter
Suction filter
Material
Aluminum
Retention rating
10.0 µm
Application
Mounted to the side of the reservoir below oil levels. It is positioned vertically in the TS Series or horizontally in the TSW Series. The suction side faces the reservoir; a check valve prevents oil from draining from the reservoir during servicing
Specification
Standard
Code stamp
None
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.