Download document () of 20

UTL6102G1W3PCDMX

Terminating 120ohm plug, for female receptacle, 2G1W3 layout; UTL6102G1W3PCDMX

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6102G1W3PCDMX
Product Length/Depth
24 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
15 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Number of poles
6-pole
Environmental resistance
Resistant against mineral oil
Resistant against oil
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against acid bath
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6

Export product specification