הורד מסמך () מתוך 20
Fuel pumps

Remote fuel pump controller

Eaton's remote fuel pump controllers operate motor driven fuel pumps.  The controllers are scalable/modular designs that can be used with a variaty of input voltages in both fixed and variable frequency AC as well as DC power.  They can be integral to the pump assembly or stand alone units.

תכונות ליבה

  • Modular and scalable sizes to accommodate a range of fuel pump designs
  • Can be used as a stand alone controller or integral to the motorpump design
  • Broad range of input voltages in both AC and DC power, including high voltage applications
  • Embedded thermal management 
  • Intelligent and connected with prognostics and health monitoring sensing
  • Power converter/inverter
  • EMI & lightning filter standardization
  • 25.981 compliant
  • Pressure and flow control
מפרטים
הורד קישורים
X
Download Close