חיפוש מידע
הורד מסמך () מתוך 20
Enzymes

SIHAZYM A Granulated

SIHAZYM A Granulated enzyme is a granulated enzyme compound produced from a selected aspergillus niger strain through submerged fermentation. It is a highly concentrated, cleaned, mixed compound containing pectinases, and beta glucosidases that has been specially selected for promoting the typical bouquet and flavor of young white and rosé wines by releasing grape aroma substances (terpenes). The pectinase activities of SIHAZYM A Granulated enzyme improve the clarification and filterability of young wines.

Feature
Pectinase with ß-Glucosidase side activity for aroma liberation during wine production process
Suitable for
Wine, fruit wine
Formulation/Dosage
Granulate; max. 2-10 g/hl

תכונות ליבה

  • Increase of ß-glucosidase aroma in white wine varieties
  • Release of monoterpenes in young wines
  • Inactivation of enzyme activity by bentonite fining
מפרטים
Application Dosage
lb/1,000 gal
(g/hl)
Duration
(day)
Flavor release in young white or rosé wines 0.17 – 0.42
(2 – 5)
10 – 15
Sweet wines 0.67 – 0.83
(8 – 10)
15 – 20
הורד קישורים
X
Download Close