הורד מסמך () מתוך 20

155400
Model code: XANP-MC-EMPTY

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, empty

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155400
EAN
4015081521173
Product Length/Depth
0.8 mm
Product Height
74 mm
Product Width
20 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
XANP-MC-EMPTY

מפרטי מוצר

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

יצא מפרט מוצר