הורד מסמך () מתוך 20

9PXEBM192RT2U-L

Eaton 9PX Lithium extended battery module (EBM), 192V, Rack/tower, 2U

General specifications

Product Name
Eaton 9PX Extended Battery Module (EBM)
Catalog Number
9PXEBM192RT2U-L
UPC
786689772581
Product Length/Depth
645 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
34.3 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
Certifications
UL 1778
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

מפרטי מוצר

Rack size
2U
Color
Black/silver
Rack mounting kit
Yes
Package contents
  • Extended battery module (EBM)
  • EBM power cable
  • EBM detection cable
  • Rack-mounting kit
  • Link plate
  • Quickstart guide
  • Safety instructions
Hot swap power
No
Type of Accessory
Battery/accumulator
Battery type
Lithium-ion
Includes network card
No
Altitude
<1000m for nominal power, 10% power degrading every 1000m
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

יצא מפרט מוצר