Download document () of 20
Backup Power (UPS)

Eaton 9395XR UPS

The Eaton 9395XR UPS is a three phase online UPS, with power ratings from 1500 – 1800 kVA. The UPS is available in a modular form factor and is compatible with Lithium-ion UPS batteries. These batteries are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage needed for battery cabinets. With a modular design, the power modules are hot-swappable and hot-scalable, eliminating the need for a bypass during module replacement or upgrading.

 

Key technologies: Eaton EnergyAware technology, Eaton Hot Sync®, ABM battery management, Eaton’s Energy Saver System (ESS)

Applications: Suitable for hyperscale data centers. For high-performance computing with flexibility. And suitable for multi-tenant and colocation. For mission critical 24x7 uptime

Compliance with standards: CE, CB, RoHS

Brochure: Download 9395XR UPS brochure

 

Topology
Online
Power Rating Range
1500 kVA - 1800 kVA
Form Factor
Modular

Designed for next generation of Data Centers

• Compact footprint with one of the highest power density in the market, setting new industry standards – up to 1042 kW/m2 for 1500kW
• Unity output power factor achieved with 100% utilization rate of system capacity
• Seamless integration with Lithium battery, compatible with multiple Lithium-Ion BMS

Flexibly adapt to business development

• The built-in Eaton Hot-sync parallel function provides parallel capability for redundancy and capacity upgrades for up to 4 units
• Provides an external battery connection capability and use of common batteries between two UPS systems for reduced deployment cost

Next level Ease-of-Service

• Achieve mean time to repair (MTTR) as low as 5 minutes with on-line hot-swappable power modules
• Enhanced efficiency and reliability with full Silicon Carbide (SiC) modules
• Long life oil-filled capacitors with overpressure disconnection safety device, providing high stability under high temperature and high humidity

Outstanding high efficiency operations

• Maximizes system efficiency with Eaton’s patented three-level technology and ESS energy management system
• Provides efficiency >97% in double-conversion mode, and >99% in ESS mode
• Comes with harmonics reduction system to ensure quality power
Specifications

EATON 9395XR UPS TECHNICAL SPECIFCATION

Power Rating 1500, 1800 kVA
Voltage 380 , 400, 415 VAC configurable
Frequency 50, 60 Hz
Topology Double Conversion On-line, transformer free, modular design
Output power factor 1.0 @ 40°C
Efficiency Double-conversion mode: >97%,
ESS mode: >99%
Dimensions (W x D x H mm) 1500 kVA frame: 1600 * 865 * 2069
1800 kVA frame: 2000 * 865 * 2069
Download Links
X
Download Close