Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Xcel XLH Gerotor
Catalog Number
016-0019-002
Product Length/Depth
7.83 in
Product Height
3.7 in
Product Width
5.12 in
Product Weight
17.64 lb
Warranty
Hydraulics Warranty

Product specifications

Torque
426 Nm
Special Features (Hardware)
None
Intermittent Pressure
90 bar
Seal Options
Standard
Geroler Options
Standard
Identification
Eaton Number On Nameplate
Design code
2
Port Type
G 1/2 BSP Straight Thd Ports - and Manifold ports Staggered Ports With Additional Mounting Holes With M8 Threads
Valve Options
None
Speed Sensor
No
Recommended System Working Temperature
-34°C to 82°C
Viscosity Recommendation
20 cSt
Mounting Type
2 Bolt Std - 82.55 Dia x 5, Pilot 2-13.5 Dia. Mounting holes on 106.4 Dia (SAE A)
Product material
Cast Iron
Flow rate
57 l/min
Maximum Speed
114 RPM
Paint
Blue
Special Assembly Instructions
None
Displacement
485 cm³/rev
Case Flow Options
G 1/4 BSP Straight Thread Port
Output Shaft Type
Straight
Pressure/Flow Option
None
Packaging
Individual Box
Shaft Options
None
Application
Agricultural augers, Harvesters, Seeders, Marine bow thrusters, Food processing
Low Pressure Relief
None
Brake Type
None
How to buy from Eaton