Download document () of 20
To be discontinued

140047

Eaton XNE ECO gateway for XI/ON I/O system, ethernet IP

General specifications

Product Name
Eaton XNE Gateway
Catalog Number
140047
EAN
7640130095281
Product Length/Depth
129 mm
Product Height
75 mm
Product Width
33.5 mm
Product Weight
0.136 kg
Certifications
IEC/EN 61131-2
IEC/EN 61000-6-2
cULus
IEC/EN 61000-6-4
Rated data for terminations according to IEC/EN 60947-7-1
CE

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Fitted with:
Bus refreshing module
Potential separation

General

Accessories
1 x end plate XN-ABPL and 2 x end bracket XN-WEW-32/2-SW included with supplied equipment.
Admissible range
18 - 30 V DC, Networking
Configuration
Maximum station configuration: 74 cards (XN, XNE) of slice design or max. length of station: 1 m
Degree of protection
IP20
Mounting method
Rail mounting possible
Residual ripple
According to EN 61131-2
Type
  • XI/ON ECO gateways
  • XNE-Gateway with integrated supply
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
According to EN 61100-4-2
Burst impulse
According to IEC/EN 61000-4-4
Contact discharge
According to EN 61100-4-2
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Terminal capacities

Terminal capacity
0.25 - 0.75 mm², with ferrules with plastic collar
0.25 - 1.5 mm², solid
0.25 - 1.5 mm², flexible without ferrule
0.25 - 1.5 mm², with ferrules without plastic collar
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
8 mm

Electrical rating

Supply voltage
4.7 - 5.3 V DC
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at DC - min
18 V
Supply voltage at DC - max
30 V

Communication

Addressing
Address set via decimal rotary coding switch, BootP, DHCP or I/Oassistant
Address set via DIP switch, BootP, DHCP or PGM
Address range: 1 - 254 decimal
Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Screw terminals, Field bus/Supply voltage)
2 x RJ45 (Ethernet Switch), Field bus
Data transfer rate
100 MBit/s, Networking
Setting automatically
10/100 MBit/s
10 MBit/s, Networking
Field voltage
24 V DC (UL)
Interfaces
Mini-USB (Service interface)
Ethernet (Ethernet-IP protocol), Field bus connection
Protocol
EtherNet/IP
Ethernet
Other bus systems
TCP/IP

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification