Download document () of 20

15TB50

Expulsion fuse-link, medium voltage, 50 A, AC 15 kV, 533 mm, ANSI, T slow, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TB50
EAN
5027590435987
Product Length/Depth
533 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
38.8 g
Certifications
ANSI/IEEE Std C37.42

Product specifications

Amperage Rating
50 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification