Download document () of 20

172273

Eaton DX Radio interference suppression filter, Single-phase, ULN= max. 250 + 10% V, 14 A, For use with: DC1

General specifications

Product Name
Eaton DX Radio interference suppression filter
Catalog Number
172273
EAN
4015081688357
Product Length/Depth
81 mm
Product Height
223 mm
Product Width
50 mm
Product Weight
0.45 kg
Certifications
EN 50178
IEC/EN 61800-3

Product specifications

Used with
DA1
DC1
DB1
DE1
DM1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Filter
Altitude
At higher altitudes observe derating
Max. 2000 m
Number of phases
1
Mains voltage tolerance
Max. 250 V (+10 %)
Connection type
Connection terminal, PE stud, prefabricated cables
Degree of protection
IP00
IP20
IP20, when connected
Mounting method
Side mounting
Base mounting
Rated operational current (Ie) - max
14 A
Rated operational current for specified heat dissipation (In)
14 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification