Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX404, EMEA, Acc
| Product Name |
Eaton Moeller series IZMX/INX shutter
|
| Catalog Number |
184192
|
| EAN |
4015081796823
|
| Product Length/Depth |
350 mm
|
| Product Height |
50 mm
|
| Product Width |
250 mm
|
| Product Weight |
0.65 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Accessory/spare part type |
Withdrawable units
|
| Number of poles |
Four-pole
|
| Nominal current |
4000 A
|
| Electrical connection type of main circuit |
Other
|
| Mounting Method |
Withdrawable
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Features |
Version as built-in device
|
| Special features |
|
| Used with |
Four-pole
IZMX-CAS404… |