Eaton Moeller® series M30 Key-operated actuator, Flat Front, maintained, 2 positions, MS1–MS20, Key withdrawable:, I, Bezel: stainless steel
| Product Name |
Eaton Moeller® series M30 key-operated actuator
|
| Catalog Number |
188152
|
| Product Length/Depth |
36 mm
|
| Product Height |
67 mm
|
| Product Width |
46 mm
|
| Product Weight |
0.06 kg
|
| Certifications |
IEC/EN 60947
VDE 0660 |
| Type |
Key-operated button
|
| Accessories |
1 key included with supplied equipment.
|
| Actuator color |
Black
|
| Actuator function |
Maintained
Key withdrawable in position 1 Switching function latching |
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Front ring
|
| Operating frequency |
100 Operations/h
|
| Pollution degree |
3
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Connection to SmartWire-DT |
Yes
With SWD-RMQ connections |
| Actuator type |
Key
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Force for positive opening - min |
0 N
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Opening diameter |
30 mm
|
| Operating torque |
0.5 Nm
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Switching angle |
60 °
|
| Bezel color |
Stainless steel
|
| Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms |
| Key code |
Selectable
|
| Bezel material |
Metal
|
| Design |
Key operation lock mechanism
|
| Mounting position |
As required
|
| Overvoltage category |
III
|
| Degree of protection |
NEMA 4X, 13
|
| Degree of protection (front side) |
IP66
|
| Functions |
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
|
| Indicator color |
Other
|
| Lens type |
Round
|
| Lifespan, mechanical |
100,000 Operations
|
| Number of switch positions |
2
|
| Size |
Front dimensions: Ø 36 mm
|
| Product category |
RMQ-Titan
|