Download document () of 20

192380

Eaton Distribution parts. Fuse switch-disconnector, 100A, 1p, 22x58 size

General specifications

Product Name
Eaton Distribution parts
Catalog Number
192380
EAN
4015081929313
Product Length/Depth
75.8 mm
Product Height
120.4 mm
Product Width
35.6 mm
Product Weight
0.156 kg
Compliances
RoHS conform

Product specifications

Features
Version as safety switch
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz
Pollution degree
1
Utilization category
AC-21 B
Creepage resistance
CTI 400
Rated uninterrupted current (Iu)
50 A
Terminals
Lift terminals
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Single-pole
Rated operation power at AC-23, 400 V
0 kW
Size
22 mm x 58 mm
Rated impulse withstand voltage (Uimp)
8 kV
Degree of protection
IP20
Rated short-time withstand current (Icw)
0.6 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Rocker lever
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Enclosure width
121 mm
Suitable for
Ground mounting
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Functions
Fuse switch-disconnector VLC…, empty
Suitable for fuses
22x58 mm
Cable entry type
Other
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Rated operation current (Ie)
100 A
Voltage rating
690 V AC
Type
Fuse material
Special features
  • For cylindrical fuses
  • Up to 100 A
  • Without flashing function
Degree of protection (front side)
IP20
Mounting width
36 mm per pole
Terminal capacity (solid cable)
2.5 mm² - 35 mm² (1x)
Permitted heat loss from fuse links - max
gG: 9.5 W, aM: 7 W
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V
Rated conditional short-circuit rating
100 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.