Photo is representative
Download
Eaton Moeller series xComfort - Actuators. Switching Plug 12A, R/L/C/LED, EMS, Earthing pin
| Product Name |
Eaton Moeller series xComfort switching actuator
|
| Catalog Number |
195169
|
| EAN |
9010238075511
|
| Product Length/Depth |
100.3 mm
|
| Product Height |
76 mm
|
| Product Width |
52 mm
|
| Product Weight |
0.167 kg
|
| Compliances |
RoHS conform
|
| Features |
Local operation/hand operation
Radio frequent bidirectional |
| Bus system operating type |
Other
|
| Actuation function |
Switching
|
| Bus system product type |
Actuator
|
| Built-in installation box depth - min |
0 mm
|
| Number of inputs (binary) |
0
|
| Number of switching contacts - max |
1
|
| Rated operating voltage (Ue) - max |
253 V
|
| Rated operating voltage (Ue) - min |
196 V
|
| Amperage rating |
12 A
|
| Fitted with: |
LED indication
Bus connection |
| Switching power LED - max |
0 W
|
| Switching current - max |
16 A
|
| Switching power - max |
2760 W
|
| Width in number of modular spacings |
0
|
| Output power |
2760 W
|
| Power supply |
Mains
|
| Color |
Traffic white (RAL 9016)
|
| Degree of protection |
IP20
|
| Mounting method |
Surface mounted (plaster)
Plugged-in |
| Suitable for |
C-load
|
| Power consumption |
0.2 W
|
| Number of linkable devices |
32
|