Download document () of 20

196738

Eaton xEnergy Light LV systems LV switchgear. Earthing bar, free positionable, can be rotated in 25 degree steps

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196738
EAN
9008790966651
Product Length/Depth
65 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

Color
Zinc
RAL-number
0
Material
Steel
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.