Download document () of 20

250N15

Eaton Bussmann series low voltage british standard fuse, 250A, AC 660 V, 49 x 120 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
250N15
EAN
5027590039413
Product Length/Depth
54 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
460 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
250 A
Voltage rating
660 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
industrial
Fuse type
N15
Fitted with:
Offset bolted tags
Connection
100 mm fixing centre

Export product specification