Download document () of 20

25KB100

Expulsion fuse-link, medium voltage, 100 A, AC 25 kV, 660 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KB100
EAN
5027590470247
UPC
051712398695
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
0.133 g
Certifications
ANSI/IEEE Std C37.42

Product specifications

Amperage Rating
100 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
660 mm
Voltage rating
25 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification