Download document () of 20

32LET

Eaton Bussmann series high speed British standard fuse, 32A, 280 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym.

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
32LET
EAN
5027590476713
UPC
051712833929
Product Length/Depth
55 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
31.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
32 A
Voltage rating
280 V
Rated voltage AC
280 V
Rated voltage DC
150 V
Interrupt rating
200 kAIC
200 kA RMS Sym, 50 kA DC at 150 Vdc
Class
Class aR
Pre arc (I2T)
32
Clearing (I2T)
450
Watt losses
5 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
TI500 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification