Photo is representative
Download
Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 3U
Product Name |
Eaton 5PX UPS
|
Catalog Number |
5PX3000IRT3U
|
UPC |
743172035967
|
Product Length/Depth |
441 mm
|
Product Height |
130.7 mm
|
Product Width |
497 mm
|
Product Weight |
37.33 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
Special features |
|
Topology |
Line-interactive
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
482.6 mm (19 inch) device
|
Color |
Black/silver
|
Enclosure |
Black/silver
|
VA rating |
3000 VA
|
Wattage |
2700 W
|
Rack mounting kit |
Yes
|
Package contents |
|
Auto shutdown function |
Yes
|
Primary frequency - max |
70 Hz
|
Primary frequency - min |
47 Hz
|
Input connection |
C20
|
Input cord length |
1.8m
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
Receptacle |
(8) C13, (1) C19
|
Number of Outputs C13 |
8
|
Number of Outputs C19 |
1
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Feed type |
1
|
Voltage type |
AC
|
Runtime graph |
|
Battery management |
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
|
Battery replacement |
User replaceable
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Lead-acid maintenance-free (replaceable)
|
Extended battery capability |
Yes
|
Runtime at half load |
10 min
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 277
|
Noise level |
<40 dB at 1 meter
|
Relative humidity |
0-90% non-condensing
|
Temperature range |
0-90% non-condensing
|
Input voltage - max |
294 V
|
Input voltage - min |
150 V
|
Output voltage - max |
240 V
|
Output voltage - min |
200 V
|
Secondary frequency - max |
60 Hz
|
Secondary frequency - min |
50 Hz
|
Battery quantity |
6
|
Efficiency at max. load |
97
|
Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
Max number of battery packs |
4
|
Output frequency |
50/60 Hz
|
Output power factor |
0.9
|
Output voltage range |
230 V (+6%/-10%)
|
Phase (input) |
1
|
Phase (output) |
1
|
Runtime at full load |
3 min
|