Eaton 9E extended battery moduel (EBM), 480V
Product Name |
Eaton 9E Extended Battery Module (EBM)
|
Catalog Number |
9EEBM480
|
UPC |
743172068453
|
Product Length/Depth |
26.24 cm
|
Product Height |
70.85 cm
|
Product Width |
57.94 cm
|
Product Weight |
131.94 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Battery quantity |
40
|