Download document () of 20

ATR, 3/8X120 ZN

Eaton B-Line series all threaded rod, 120" H x 0.375" D, Steel, 730 Lbs load cap,16" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 3/8X120 ZN
UPC
781011690359
Product Height
120 in
Product Weight
0.29 lb
Certifications
Not Applicable

Model

Special features
Used with (SC3228) hanger rod stiffener
Thread length
16 in
Type
All threaded rod - 120" (3.05m) lengths

Load rating/capacity

Load capacity
730 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.