Download document () of 20

BAB1020

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting, High intensity discharge,20 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1020
UPC
786679301203
Product Length/Depth
3 in
Product Height
2.5 in
Product Width
1 in
Product Weight
0.2 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
  • Bolt-on mounting
  • High intensity discharge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.