Download document () of 20

E22PB3A

Eaton, Non-metallic Heavy-Duty Pushbutton,Assembled,Green,Plastic Actuator,Black bezel,1NO,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,22.5 mm,Flush Pushbutton,E22 Series

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22PB3A
UPC
782113553221
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.05 lb
Compliances
CE Marked
Certifications
CSA Certified
IEC 947-5-1 MTTA
UL 508
Lloyd's Register Certified

Product specifications

Special features
Assembled
Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Green
Bezel
Black
Enclosure
NEMA 4
NEMA 3
NEMA 3R
NEMA 12
NEMA 13
NEMA 4X
Actuator material
Plastic
Actuator
Flush
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 12
NEMA 3R
NEMA 4
NEMA 4X
NEMA 3
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.