Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC22B, 3P, IEC, 185 mm busbar, single phase switching, screw terminals with M8 Screws
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBV0033SS8
|
EAN |
5027590541114
|
Product Length/Depth |
135 mm
|
Product Height |
715 mm
|
Product Width |
55 mm
|
Product Weight |
2541 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Rated permanent current (Iu) |
160 A
|
Conditioned rated short-circuit current Iq |
0.08 kA
|
Double interrupting |
No
|
Number of poles |
Three-pole
|
Construction size (fuse inserts) |
NH00
|
Distance |
Between rail center: 185 mm
|
Electrical connection type of main circuit |
Other
|
Construction size |
NH00
|
Fuse shape |
Vertical
|
Release indication |
None
|
Suitable for |
NH00
|
Suitable for fuses |
NH00
|
Mounting method |
Busbar
|
Voltage rating |
690
|
Type |
Fuse accessory
|
Application |
Transformer substations, industrial low voltage distribution boards, cable cabinets
|
Electrical connection type |
Other
|
Model |
Fuse switch disconnector
|
Rated operating voltage (Ue) at AC - max |
690 V
|