Download document () of 20

FWP-800A

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 800A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-800A
EAN
5027590021869
UPC
051712796064
Product Length/Depth
169 mm
Product Height
52 mm
Product Width
52 mm
Product Weight
567 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
70
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
Other
Center-to-center distance of connections
134.95 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
450000 at 700 V
Watt losses
140 W
Fuse shape
Center bolted tags
Pre arc (I2T)
78000
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A
Fuse system (according to IEC 60269)
Other

Export product specification