Eaton Bussmann series low voltage british standard fuse, 32A, AC 415 V, 13 x 29 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
SMD32
|
| EAN |
5027590511032
|
| Product Length/Depth |
29 mm
|
| Product Height |
16 mm
|
| Product Width |
16 mm
|
| Product Weight |
11.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
32 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
street lighting cut-outs
|
| Fuse type |
SMD
|
| Connection |
Ferrule end x ferrule end
|