Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

60m - 46811 LED - Self-contained exit sign

The 46811 LED is a 60m viewing distance exit sign luminaire developed for large areas like warehouses where the size of the building requires high viewing distances. The tough construction made from sheet steel with an IP65 ingress protection and an IK08 tested robustness together with LiFePo batteries ensure a reliable operation in industrial areas with dust or areas with high soiling. 

The luminaire can be configured via a switch to work for 1h or 3h emergency operation. The 46811 HYG is equipped with a special gasket and can be used in hygienic environment like food processing areas. This has been tested and 3rd party certified in accordance with HACCP.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Eaton's large areas 46811 LED emergency exit sign
Robustness
IP65 protection rating and IK08 impact resistance
Large areas
60m viewing distance luminaire
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 60m viewing distance
  • High luminance >500 cd/m²
  • LiFePo battery
  • Selectable duration of 1h and 3h
  • Robust design: IP65 and IK08
  • Sheet metal housing
  • Silk-screened pictogram
  • Wall mounting

High degree of protection from water, dust and impacts

Named after the ingress protection that guided its development IP65, the 46811 CGLine+ range also features IK08 impact resistance making it suited for areas with high levels of water, dust and generally areas where robust construction is required.

Simply the most flexible, reliable monitoring for peace of mind

The 46811 luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton