Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

71811 & 71821 LED - Self-contained exit sign

The 71811 & 71821 LED is a range of exit sign luminaires with an enclosure made from matt anodized aluminum extrusion profile. With its various mounting methods, it can be used for a wide variety of installation situations. Optimal perceptibility is achieved by the high luminance of the white contrasting colour (>500cd/m²).

One, three or eight hours rated operating duration can be freely specified according to the application.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Environmental-friendly
Li-Ion battery technology with LED light source
Aluminium housing
Enclosure made of slim aluminium
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 32m viewing distance
  • Li-Ion battery
  • Selectable duration of 1h, 3h, 8h
  • CGLine+ technology
  • No tools necessary for installation of silkscreen pictograms
  • Dimmable in three steps for use in dark ambient conditions
  • Low operating costs via low connected load

Slim, high quality aluminium finish

Designed to be compact, the low-profile enclosure is composed of slim anodised aluminium and fits together with a clean mitre cut creating a high-quality finish.

Suitable for a wide range of installations

Selectable operating duration of 1, 3 and 8 hours and range of wall, ceiling or suspended mounting accessories make the 71811 and 71821 LED exit signs suitable for a wide variety of installations.

Simply the most flexible, reliable monitoring for peace of mind

The 71811 & 71821 LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton